AXIS#.SAFE.SLP_#.ACTIVE

Description

Indicates whether the Safely Limited Position (SLP) function instance is active.

Value

Description

0

Not active

1

Active

Context

For complete SLP information refer to SLP (Safely Limited Position).

Versions

Action

Version

Notes

Implemented

02-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SLP_1.ACTIVE

66a7h

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SLP_2.ACTIVE

66a7h

02h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SLP_3.ACTIVE

66a7h

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_1.ACTIVE

6ea7h

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_2.ACTIVE

6ea7h

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_3.ACTIVE

6ea7h

03h

Unsigned8

-

-

Read only

Yes